XM-C418-0404D
XR-C418-0404D RoHS



Switch, TGS4304 [PCB: 1428]
DIE
F=32G-40G IL=1dB P1dB=33dBm
Recommended Bias Controller: XM-C419-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGS4304

Manufacturer Specs

Low Freq

N/A 32000 MHz

High Freq

N/A 40000 MHz

IL

N/A 1 dB

P1dB

N/A 33 dBm

ROHS

RoHS

N/A XR-C418-0404D