XM-C422-0404D
XR-C422-0404D RoHS



Switch, TGS4302 [PCB: 1461]
DIE
F=27G-46G IL=0.9dB P1dB=35dBm
Recommended Bias Controller: XM-C569-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGS4302

Manufacturer Specs

Low Freq

N/A 27000 MHz

High Freq

N/A 46000 MHz

IL

N/A 0.9 dB

P1dB

N/A 35 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C422-0404D