XM-C585-0409D
XR-C585-0409D RoHS



Switch, CMD195C3 [PCB: 0695]
SP2T F=DC-18G
Recommended Bias Controller: XM-A9S3-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD195C3

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL

N/A 4 dB

P1dB

N/A 25 dBm

IP3

N/A 40 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C585-0409D