XM-C6G1-0404C-01
XR-C6G1-0404C-01 RoHS



Switch, ADRF5130BCPZ [PCB: 1616]
Included Bias Controller: XM-C6G2-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5130BCPZ

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 3500 MHz

IL

N/A 0.6 dB

P1dB

N/A 46 dBm

IP3

N/A 68 dBm

ROHS

RoHS

N/A XR-C6G1-0404C-01