XM-C6G9-0409C-01
XR-C6G9-0409C-01 RoHS



Switch, ADRF5132 [PCB: 1579]
Included Bias Controller: XM-A8D8-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADRF5132

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 5000 MHz

IL

N/A 0.6 dB

P1dB

N/A 42.5 dBm

IP3

N/A 65 dBm

ROHS

RoHS

N/A XR-C6G9-0409C-01