XM-C7D1-0409D
XR-C7D1-0409D RoHS



Switch, MASW-011102 [PCB: 1251]
SPDT, DC - 30 GHz
Recommended Bias Controller: TBD
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MASW-011102

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 30000 MHz

IL

N/A 1.8 dB

P1dB

N/A 23 dBm

IP3

N/A 45 dBm

ROHS

RoHS

N/A XR-C7D1-0409D