XM-C822-0409D
XR-C822-0409D RoHS



Switch, SKY13372-467LF [PCB: 1031]
Recommended Bias Controller: XM-A768-0409D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Skyworks

Spec Sheet

N/A SKY13372-467LF

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 6000 MHz

IL

N/A 1.3 dB

P1dB

N/A 30 dBm

IP3

N/A 45 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C822-0409D