| XM Part Number | Image | Spec Sheet |
Buy Direct (Intl. add 15%) |
Feature Mfr | Type | Low Freq | High Freq | Gain | NF | RoHS | Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-D8J3-0404D |
![]() 3181_WEB |
ARF1200Q2 |
QUOTE | Altum RF | Low Noise | 22000 MHz | 31500 MHz | 22 dB | 1.6 dB | Request Quote | |
| XM-D8J4-0404D |
![]() 3181_WEB |
ARF1201Q2 |
QUOTE | Altum RF | Low Noise | 22000 MHz | 31500 MHz | 24 dB | 2.4 dB | Request Quote | |
| XM-D8J5-0404D |
![]() 3181_WEB |
ARF1202Q2 |
QUOTE | Altum RF | Low Noise | 37000 MHz | 43500 MHz | 21.5 dB | 2.5 dB | Request Quote | |
| XM-D8J6-0404D |
![]() 3181_WEB |
ARF1203Q2 |
QUOTE | Altum RF | Low Noise | 37000 MHz | 43500 MHz | 21 dB | 2.7 dB | Request Quote | |
| XM-D8J7-0404D |
![]() 3181_WEB |
ARF1205Q2 |
QUOTE | Altum RF | Low Noise | 13000 MHz | 25000 MHz | 23 dB | 1.9 dB | Request Quote |
