| XM Part Number | Image | Spec Sheet |
Buy Direct (Intl. add 15%) |
Feature Mfr | Type | Low Freq | High Freq | Gain | NF | P1dB | PSat | IP3 | Power | RoHS | Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-D513-0304D |
![]() 2650_WEB |
AGLNA018047 |
QUOTE | AmpliTech | Low Noise | 2000 MHz | 4000 MHz | 26.5 dB | 0.8 dB | 11 dBm | N/A | N/A | N/A | Request Quote | |
| XM-D515-0304D |
![]() 2650_WEB |
AGLNA035082 |
QUOTE | AmpliTech | Low Noise | 4000 MHz | 8000 MHz | 26.5 dB | .9 dB | 10 dBm | N/A | N/A | N/A | Request Quote | |
| XM-D517-0404D |
![]() 2651_WEB |
AGMPA165215 |
QUOTE | AmpliTech | Power | 16500 MHz | 21500 MHz | 20 dB | N/A | N/A | 35 dBm | N/A | N/A | Request Quote | |
| XM-D6C5-0304C-01 |
![]() 0304A.jpg |
AGLNA013048 |
QUOTE | AmpliTech | Low Noise | 2000 MHz | 4000 MHz | 32.5 dB | 0.7 dB | 13 dBm | 13.5 dBm | N/A | N/A | Request Quote | |
| XM-D6C5-0304D |
![]() 2872-A_WEB |
AGLNA013048 |
QUOTE | AmpliTech | Low Noise | 2000 MHz | 4000 MHz | 32.5 dB | 0.7 dB | 13 dBm | 13.5 dBm | N/A | N/A | Request Quote | |
| XM-D6C7-0304C-01 |
![]() 0304A.jpg |
AGLNA145245 |
QUOTE | AmpliTech | Low Noise | 17000 MHz | 22000 MHz | 23 dB | 1.2 dB | -4 dBm | 2 dBm | N/A | N/A | Request Quote | |
| XM-D6C7-0304D |
![]() 2869_WEB |
AGLNA145245 |
QUOTE | AmpliTech | Low Noise | 17000 MHz | 22000 MHz | 23 dB | 1.2 dB | -4 dBm | 2 dBm | N/A | N/A | Request Quote |




