| XM Part Number | Image | Spec Sheet |
Buy Direct (Intl. add 15%) |
Feature Mfr | Type | Low Freq | High Freq | IL | 3dB PB | 20dB Rej Freq | 40dB Rej Freq | RoHS | Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-D5B5-0304D |
![]() 3008_WEB |
MFHP-00001PSM |
QUOTE | Marki Microwave | Reflectionless | 2000 MHz | 30000 MHz | 0.23 dB | 1960 MHz | N/A | N/A | Request Quote | |
| XM-D7L2-0304D |
![]() 3008_WEB |
MFHP-00002PSM |
QUOTE | Marki Microwave | Reflectionless | 9800 MHz | 35000 MHz | 0.74 dB | 9680 MHz | N/A | N/A | Request Quote | |
| XM-D7L3-0304D |
![]() 3008_WEB |
MFHP-00003PSM |
QUOTE | Marki Microwave | Reflectionless | 15400 MHz | 38000 MHz | 0.78 dB | 15280 MHz | N/A | N/A | Request Quote | |
| XM-D7L4-0304D |
![]() 3008_WEB |
MFHP-00004PSM |
QUOTE | Marki Microwave | Reflectionless | 6000 MHz | 35000 MHz | 0.4 dB | 5790 MHz | N/A | N/A | Request Quote | |
| XM-D7L5-0304D |
![]() 3008_WEB |
MFHP-00005PSM |
QUOTE | Marki Microwave | Reflectionless | 8000 MHz | 35000 MHz | 0.44 dB | 7930 MHz | N/A | N/A | Request Quote | |
| XM-D7L6-0304D |
![]() 3008_WEB |
MFHP-00006PSM |
QUOTE | Marki Microwave | Reflectionless | 12000 MHz | 35000 MHz | 0.5 dB | 11440 MHz | N/A | N/A | Request Quote |
