| XM Part Number | Image | Spec Sheet |
Buy Direct (Intl. add 15%) |
Feature Mfr | Type | Low Freq | High Freq | Gain | NF | P1dB | PSat | IP3 | Power | RoHS | Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-D536-0404C |
![]() 0404A |
TMC200 |
QUOTE | mmTron | Power | 0 MHz | 26500 MHz | 15 dB | N/A | N/A | 1 dBm | N/A | N/A | Request Quote | |
| XM-D536-0404C-01 |
![]() 0404A |
TMC200 |
QUOTE | mmTron | Power | 0 MHz | 26500 MHz | 15 dB | N/A | N/A | 1 dBm | N/A | N/A | Request Quote | |
| XM-D536-0404D |
![]() 0891_WEB |
TMC200 |
QUOTE | mmTron | Power | 0 MHz | 26500 MHz | 15 dB | N/A | N/A | 1 dBm | N/A | N/A | Request Quote | |
| XM-D537-0404C |
![]() 0404A |
TMC162 |
QUOTE | mmTron | Low Noise | 0 MHz | 20000 MHz | 19 dB | 2.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D537-0404C-01 |
![]() 0404A |
TMC162 |
QUOTE | mmTron | Low Noise | 0 MHz | 20000 MHz | 19 dB | 2.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D537-0404D |
![]() 2727_WEB |
TMC162 |
QUOTE | mmTron | Low Noise | 0 MHz | 20000 MHz | 19 dB | 2.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D539-0404C |
![]() 0404A |
TMC163 |
QUOTE | mmTron | Distributed | 0 MHz | 20000 MHz | 17 dB | 2.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D539-0404C-01 |
![]() 0404A |
TMC163 |
QUOTE | mmTron | Distributed | 0 MHz | 20000 MHz | 17 dB | 2.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D539-0404D |
![]() 2728_WEB |
TMC163 |
QUOTE | mmTron | Distributed | 0 MHz | 20000 MHz | 17 dB | 2.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D542-0404C |
![]() 0404A |
TMC164 |
QUOTE | mmTron | Power | 0 MHz | 26500 MHz | 16 dB | 3.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D542-0404C-01 |
![]() 0404A |
TMC164 |
QUOTE | mmTron | Power | 0 MHz | 26500 MHz | 16 dB | 3.5 dB | N/A | N/A | N/A | N/A | Request Quote | |
| XM-D542-0404D |
![]() 2728_WEB |
TMC164 |
QUOTE | mmTron | Power | 0 MHz | 26500 MHz | 16 dB | 3.5 dB | N/A | N/A | N/A | N/A | Request Quote |



