| XM Part Number | Image | Spec Sheet |
Buy Direct (Intl. add 15%) |
Feature Mfr | Type | XM Part Number | CF | 3 dB BW | IL | 20 dB Rej Low Side | 20 dB Rej High Side | 40 dB Rej Low Side | 40 dB Rej High Side | RoHS | Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-D447-0304D |
![]() 2541_WEB |
PSF32B04S |
QUOTE | Nuvotronics | MMIC | N/A | 32000 MHz | N/A | 2 dB | N/A | N/A | 29000 MHz | 35000 MHz | Request Quote | |
| XM-D8E6-0404D |
![]() 3191_WEB |
PSF29B22S |
QUOTE | Nuvotronics | MMIC | N/A | 29000 MHz | N/A | 0.4 dB | N/A | N/A | 17000 MHz | 44000 MHz | Request Quote | |
| XM-D8E7-0404D |
![]() 3192_WEB |
PSF34B32S |
QUOTE | Nuvotronics | MMIC | N/A | 34000 MHz | N/A | 0.3 dB | N/A | N/A | 16000 MHz | 52000 MHz | Request Quote |


