| XM Part Number | Image | Spec Sheet |
Buy Direct (Intl. add 15%) |
Feature Mfr | Type | Low Freq | High Freq | Gain | NF | RoHS | Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XM-A7U2-0404D |
![]() 3045_WEB |
CHA3024-QGG/20 |
QUOTE | UMS | Low Noise | 2000 MHz | 22000 MHz | 15 dB | 3 dB | Request Quote | |
| XM-A7U7-0404D |
![]() 3028_WEB |
CHA4220 |
QUOTE | UMS | Distributed | 500 MHz | 20000 MHz | 17 dB | 3 dB | Request Quote | |
| XM-D4M1-0404D |
![]() 3031_WEB |
CHA3666-QAG |
QUOTE | UMS | Low Noise | 5800 MHz | 17000 MHz | 21 dB | 1.8 dB | Request Quote | |
| XM-D767-0506D |
![]() 3030_WEB |
CHA6550-QXG |
QUOTE | UMS | Power | 17000 MHz | 23600 MHz | 22 dB | N/A | Request Quote | |
| XM-D779-0404D |
![]() 3039_WEB |
CHA2069-QDG |
QUOTE | UMS | Low Noise | 18000 MHz | 31000 MHz | 20 dB | 4.5 dB | Request Quote | |
| XM-D781-0404D |
![]() 3041_WEB |
CHA2110-QDG |
QUOTE | UMS | Low Noise | 7000 MHz | 12000 MHz | 19 dB | 1.2 dB | Request Quote | |
| XM-D782-0404D |
![]() 3043_WEB |
CHA2494-QEG |
QUOTE | UMS | Low Noise | 34000 MHz | 44000 MHz | 22 dB | 3 dB | Request Quote | |
| XM-D783-0404D |
![]() 3040_WEB |
CHA2595-QDG |
QUOTE | UMS | Low Noise | 27500 MHz | 43500 MHz | 19.5 dB | 2.3 dB | Request Quote | |
| XM-D784-0404D |
![]() 3046_WEB |
CHA3218-99F |
QUOTE | UMS | Low Noise | 2000 MHz | 18000 MHz | 24 dB | 2 dB | Request Quote | |
| XM-D785-0404D |
![]() 2671_WEB |
CHA3397-QDG |
QUOTE | UMS | Medium Power | 36000 MHz | 40500 MHz | 21 dB | 7 dB | Request Quote | |
| XM-D786-0404D |
![]() 3047_WEB |
CHA3688aQDG |
QUOTE | UMS | Low Noise | 12500 MHz | 30000 MHz | 26 dB | 2.1 dB | Request Quote | |
| XM-D788-0505D |
![]() 3181_WEB |
CHA8618-99F |
QUOTE | UMS | Power | 6000 MHz | 18000 MHz | 33 dB | N/A | Request Quote |











