| XM Part Number | Image | Length (Decimal) | Length (Fractional) | Thread | Description |
Buy Direct (Intl. add 15%) |
Request Quote |
|---|---|---|---|---|---|---|---|
| XM-SHCS-172-125-01 |
![]() 1-72x125mil_600x450 |
0.125 in | 1/8 in | #1-72 | 1-72 x 0.125" Screws | $12.00 | Request Quote |
| XM-SHCS-172-156-01 |
![]() 1-72x156mil_600x450 |
0.156 in | 5/32 in | #1-72 | 1-72 x 0.156" Screws | $12.00 | Request Quote |
| XM-SHCS-172-187-01 |
![]() 1-72x188mil_600x450 |
0.187 in | 3/16 in | #1-72 | 1-72 x 0.187" Screws | $12.00 | Request Quote |
| XM-SHCS-172-250-01 |
![]() 1-72x250mil_600x450 |
0.25 in | 1/4 in | #1-72 | 1-72 x 0.250" Screws | $12.00 | Request Quote |
| XM-SHCS-172-375-01 |
![]() 1-72x375mil_600x450 |
0.375 in | 3/8 in | #1-72 | 1-72 x 0.375" Screws | $12.00 | Request Quote |
| XM-SHCS-172-500-01 |
![]() 1-72x500mil_600x450 |
0.5 in | 1/2 in | #1-72 | 1-72 x 0.500" Screws | $12.00 | Request Quote |
| XM-SHCS-172-625-01 |
![]() 1-72x625mil_600x450 |
0.625 in | 5/8 in | #1-72 | 1-72 x 0.625" Screws | $12.00 | Request Quote |