XM-D8J3-0404D



Amplifier, ARF1200Q2 [PCB: 3181]
F=22-31.5G NF=1.6dB
Recommended Control Board: TBD

Unit of Measure

Manufacturer Info

Product Page

N/A Altum RF

Spec Sheet

N/A ARF1200Q2

Manufacturer Specs

Low Freq

N/A 22000 MHz

High Freq

N/A 31500 MHz

Gain

N/A 22 dB

NF

N/A 1.6 dB

S-Parameter Plot

 

N/A