XM-D8J5-0404D



Amplifier, ARF1202Q2 [PCB: 3181]
F=37-43.5G NF=2.5dB
Recommended Control Board: TBD

Unit of Measure

Manufacturer Info

Product Page

N/A Altum RF

Spec Sheet

N/A ARF1202Q2

Manufacturer Specs

Low Freq

N/A 37000 MHz

High Freq

N/A 43500 MHz

Gain

N/A 21.5 dB

NF

N/A 2.5 dB

S-Parameter Plot

 

N/A