XM-D8J6-0404D



Amplifier, ARF1203Q2 [PCB: 3181]
F=37-43.5G NF=2.7dB
Recommended Control Board: TBD

Unit of Measure

Manufacturer Info

Product Page

N/A Altum RF

Spec Sheet

N/A ARF1203Q2

Manufacturer Specs

Low Freq

N/A 37000 MHz

High Freq

N/A 43500 MHz

Gain

N/A 21 dB

NF

N/A 2.7 dB

S-Parameter Plot

 

N/A