XM-D8J7-0404D



Amplifier, ARF1205Q2 [PCB: 3181]
F=13-25G NF=1.9dB
Recommended Control Board: TBD

Unit of Measure

Manufacturer Info

Product Page

N/A Altum RF

Spec Sheet

N/A ARF1205Q2

Manufacturer Specs

Low Freq

N/A 13000 MHz

High Freq

N/A 25000 MHz

Gain

N/A 23 dB

NF

N/A 1.9 dB

S-Parameter Plot

 

N/A