XM-D537-0404C-01



Amplifier, TMC162 [PCB: 2727]
Included Bias Controller: XM-D538-0404D
Connectorized Housing
SuperSMA Connectors
Unit of Measure

Manufacturer Info

Product Page

N/A mmTron

Spec Sheet

N/A TMC162

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

Gain

N/A 19 dB

NF

N/A 2.5 dB